COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6804 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6804

Series

N/A 68

Bore Diameter

N/A 20 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A CN

Outside Diameter

N/A 32 mm

Overall Width

N/A 7 mm

UPC Code

N/A 4547359006131

Weight

N/A 0.04 lb