COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
R3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A R3

Series

N/A R

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 0.1875 in

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 295 lbf

Fillet Radius

N/A 0.012 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 0.1562 in

Internal Clearance

N/A CN

Maximum Speed (Grease)

N/A 41000 rpm

Maximum Speed (Oil)

N/A 48000 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.1562 in

Outside Diameter

N/A 0.50 in

Overall Width

N/A 0.1562 in

Precision Rating

N/A Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 110 lbf