COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6018LLBC3/EM Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6018LLBC3/EM

Series

N/A 60

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Internal Clearance

N/A C3

UPC Code

N/A 4547359550528

Outside Diameter

N/A 140 mm

Overall Width

N/A 24 mm

Weight

N/A 2.57 lb