COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CS205-100LLU
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CS205-100LLU

Series

N/A CS2

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 3150 lbf

Fillet Radius

N/A 0.0394 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 0.5906 in

Internal Clearance

N/A CN

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.5906 in

Outside Diameter

N/A 2.0472 in

Overall Width

N/A 0.5906 in

Precision Rating

N/A Standard

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 1770 lbf