COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N320 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N320

Series

N/A N

Bore Diameter

N/A 100 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359152074

Outside Diameter

N/A 215 mm

Overall Width

N/A 47 mm