COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TAB310C3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A TAB310C3

Series

N/A TAB

Bore Diameter

N/A 50 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A C3

UPC Code

N/A 4547359200447

Outside Diameter

N/A 110 mm

Overall Width

N/A 27 mm

Weight

N/A 2.33 lb