COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6208L1CC4P5 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6208L1CC4P5

Series

N/A 62

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 29100 N

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 18 mm

Internal Clearance

N/A C4

Maximum Speed (Grease)

N/A 8700 rpm

Maximum Speed (Oil)

N/A 10000 rpm

Operating Temperature Range

N/A -40 to 160 ºC

Outside Ring Width

N/A 18 mm

Outside Diameter

N/A 80 mm

Overall Width

N/A 18 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 17800 N

Weight

N/A 0.95 lb