COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
XLS3-1/2AC3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A XLS3-1/2AC3

Series

N/A XLS

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 3.5000 in

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 9450 lbf

Fillet Radius

N/A 0.0630 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 0.7500 in

Internal Clearance

N/A C3

Maximum Speed (Grease)

N/A 3000 rpm

Maximum Speed (Oil)

N/A 3600 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Ring Width

N/A 0.7500 in

Outside Diameter

N/A 5.0000 in

Overall Width

N/A 0.7500 in

Precision Rating

N/A Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Rating

N/A 8700 lbf

Weight

N/A 1.34 lb