COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6218L1C4 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6218L1C4

Series

N/A 62

Bore Diameter

N/A 90 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A C4

UPC Code

N/A 4547359372588

Outside Diameter

N/A 160 mm

Overall Width

N/A 30 mm