COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6224C2 Deep Groove Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6224C2

Series

N/A 62

Bore Diameter

N/A 120 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A C2

UPC Code

N/A 4547359570755

Outside Diameter

N/A 215 mm

Overall Width

N/A 40 mm