COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCCX10D1 Deep Groove Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCCX10D1

Series

N/A UCCX

Bore Diameter

N/A 1.8125 in

Bore Type

N/A Round

UPC Code

N/A 4547359211450

Outside Diameter

N/A 130 mm

Overall Width

N/A 40 mm

Weight

N/A 6.040 lb