COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6228L1C3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6228L1C3

Series

N/A 62

Bore Diameter

N/A 140 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A C3

UPC Code

N/A 4547359374650

Outside Diameter

N/A 250 mm

Overall Width

N/A 42 mm

Weight

N/A 16.53 lb