COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6916ZZ MED Size Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6916ZZ

Series

N/A 69

Bore Diameter

N/A 80 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Internal Clearance

N/A CN

UPC Code

N/A 4547359007022

Outside Diameter

N/A 110 mm

Overall Width

N/A 16 mm