COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6409ZZ Medium Size Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6409ZZ

Series

N/A 64

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Closure Type

N/A Double Shielded

Internal Clearance

N/A CN

UPC Code

N/A 4547359584202

Outside Diameter

N/A 120 mm

Overall Width

N/A 29 mm