COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
16017C3 NTN Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 16017C3

Series

N/A 600

Bore Diameter

N/A 85 mm

Bore Type

N/A Round

Closure Type

N/A Open

Internal Clearance

N/A C3

UPC Code

N/A 4547359258493

Outside Diameter

N/A 130 mm

Overall Width

N/A 14 mm