COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
R14LLB Small Size Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A R14LLB

Series

N/A R

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Closure Type

N/A Double Sealed

Internal Clearance

N/A CN

UPC Code

N/A 4547359496130

Outside Diameter

N/A 1.8750 in

Overall Width

N/A 0.5000 in