COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6038 Radial Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6038

Series

N/A 60

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 190 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359339017

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 290 mm

Overall Width

N/A 46 mm

Radial Dynamic Load Capacity

N/A 197000 N

Radial Static Load Capacity

N/A 215000 N