COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6209LLUNR Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6209LLUNR

Series

N/A 62

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 45 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Internal Clearance

N/A CN

UPC Code

N/A 4547359567007

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 85 mm

Overall Width

N/A 19 mm

Radial Dynamic Load Capacity

N/A 32500 N

Radial Static Load Capacity

N/A 20400 N