COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6011LLBNR Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 6011LLBNR

Series

N/A 60

Bearing Material

N/A Steel

Bore Diameter

N/A 55 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 6350 lbf

Fillet Radius

N/A 1.1 mm

Internal Clearance

N/A CN

UPC Code

N/A 4547359548945

Maximum Speed

N/A 7700 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 90 mm

Overall Width

N/A 18 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Number of Rows

N/A Single-Row

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A With Snap Ring

Static Load Rating

N/A 4750 lbf

Weight

N/A 0.855 lb