COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1630 DSTN Bearing
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 1630DSTNTG18

Series

N/A 1600

Bore Diameter

N/A 0.7500 in

Bore Type

N/A Round

Cage Material

N/A Nylon

Closure Type

N/A Double Shielded

Dynamic Load Capacity

N/A 2595 lb

Fillet Radius

N/A 0.64 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 5000 rpm

Operating Temperature Range

N/A -40 to 284 ºF

Outside Diameter

N/A 1.6250 in

Overall Width

N/A 0.5000 in

Precision Rating

N/A Not Rated

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 1010 lb

Weight

N/A 0.15 lb