COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

UPC Code

N/A 637400410049

Manufacturer Part Number

N/A 5881VMF53

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Prop 65

N/A Yes

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Flanged Single Row Unground

Bore Diameter

N/A 0.50 in

Bore Type

N/A Round

Cage Material

N/A No Cage

Closure Type

N/A Open

Dynamic Load Capacity

N/A 375 lbf

Finish/Coating

N/A Uncoated

Flange Diameter

N/A 1.5000 in

Inner Ring Width

N/A 0.546 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 1200 rpm

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Outer Ring Width

N/A 0.463 in

Outside Diameter

N/A 1.38 in

Outside Diameter Design

N/A Flanged

Overall Width

N/A 0.5460 in

Precision Rating

N/A Unground

Radial Dynamic Load Capacity

N/A 375 lbf

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 1.53 lb

Applications

Applications

N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery