COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AS1226 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AS1226

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 12 mm

Outside Diameter

N/A 26 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.01 lb

Width

N/A 1 mm