COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TWC411 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWC411

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 1/4 in

Outside Diameter

N/A 0.6875 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.02 lb

Width

N/A 3/32 in