COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
WS81102 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A WS81102

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 15 mm

Outside Diameter

N/A 28 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.02 lb

Width

N/A 2.75 mm