COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
WS81210 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A WS81210

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Cylindrical Roller Thrust

Inside Diameter

N/A 50 mm

Outside Diameter

N/A 78 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.38 lb

Width

N/A 22 mm