COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GS81128 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GS81128

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Cylindrical Roller Thrust

Inside Diameter

N/A 142 mm

Outside Diameter

N/A 180 mm

Washer Type

N/A Thrust Washer

Weight

N/A 1.98 lb

Width

N/A 9.5 mm