COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2206-2RS-TVH Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2206-2RS-TVH

Bore Diameter

N/A 30 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 15900 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Misalignment

N/A 1.5 º

Maximum Speed

N/A 8000 rpm

Operating Temperature Range

N/A -30 to 100 ºC

Outer Ring Width

N/A 20 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 20 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0

Series

N/A 22

Standards Met

N/A DIN 630

Static Load Rating

N/A 4600 N

Weight

N/A 0.58 lb