COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2219-M Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2219-M

Bore Diameter

N/A 95 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 84000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Misalignment

N/A 4 º

Maximum Speed

N/A 6000 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 43 mm

Outside Diameter

N/A 170 mm

Overall Width

N/A 43 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 (International Organization for Standardization (ISO) Class Normal) P0

Series

N/A 22

Standards Met

N/A DIN 630

Static Load Rating

N/A 34000 N

Weight

N/A 9.02 lb