COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2200-2RS-TVH Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 2200-2RS-TVH

Bore Diameter

N/A 10 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Closure Type

N/A Double Sealed

Dynamic Load Rating

N/A 5700 N

Fillet Radius

N/A 0.6 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Misalignment

N/A 1.5 º

Maximum Speed

N/A 18000 rpm

Operating Temperature Range

N/A -30 to 100 ºC

Outer Ring Width

N/A 14 mm

Outside Diameter

N/A 30 mm

Overall Width

N/A 14 mm

Precision Rating

N/A Not Rated

Series

N/A 22

Standards Met

N/A DIN 630

Static Load Rating

N/A 1180 N

Weight

N/A 0.1 lb