COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1220-K-M-C3 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 1220-K-M-C3

Bore Diameter

N/A 100 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 70000 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C3

Maximum Misalignment

N/A 4 º

Maximum Speed

N/A 5600 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Width

N/A 34 mm

Outside Diameter

N/A 180 mm

Overall Width

N/A 34 mm

Precision Rating

N/A Not Rated

Series

N/A 12

Standards Met

N/A DIN 630

Static Load Rating

N/A 29500 N