COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1216K Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1216K

Series

N/A 12K

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 80 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 40000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A CN

Maximum Speed

N/A 5000 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 26 mm

Outside Diameter

N/A 140 mm

Overall Width

N/A 26 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 17000 N

Weight

N/A 3.58 lb