COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1218KC3 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1218KC3

Series

N/A 12K

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 90 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 57500 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C3

Maximum Speed

N/A 4300 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 30 mm

Outside Diameter

N/A 160 mm

Overall Width

N/A 30 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 23500 N

Weight

N/A 5.46 lb