COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
1313 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 1313

Series

N/A 13

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 65 mm

Bore Type

N/A Straight

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 62500 N

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A CN

Maximum Speed

N/A 5300 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 33 mm

Outside Diameter

N/A 140 mm

Overall Width

N/A 33 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 22900 N

Weight

N/A 5.33 lb