COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2305 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2305

Series

N/A 23

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 25 mm

Bore Type

N/A Straight

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 24900 N

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A CN

Maximum Speed

N/A 12000 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 24 mm

Outside Diameter

N/A 62 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Class 0

Static Load Rating

N/A 6600 N

Weight

N/A 0.73 lb