COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2309 Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2309

Series

N/A 23

Bore Diameter

N/A 45 mm

Bore Type

N/A Straight

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359279238

Outside Diameter

N/A 100 mm

Overall Width

N/A 36 mm