COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2203 Self-Aligning Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2203

Series

N/A 22

Bore Diameter

N/A 17 mm

Bore Type

N/A Straight

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359518641

Outside Diameter

N/A 40 mm

Overall Width

N/A 16 mm