Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A RC-200-S-4H@90 |
Series |
N/A RC4H |
Bore Size |
N/A 2 in |
Finish |
N/A Plain |
Coupling Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Coupling Type |
N/A Set Screw without Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 3.3125 in |
Overall Length |
N/A 4-1/2 in |
Set Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 |
Set Screw Thread Size |
N/A 1/2-13 x 1/2 in |
Weight |
N/A 108.96 oz |