COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
400 hp, 1785 rpm, 8P400P2C, 460 V, 449T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 8P400P2C

Base Speed

N/A 1785 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 449T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.53.8040

Type

N/A IEEE 841 Motor

Power for 4 Poles

N/A 400 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 3025.00 lb