COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
75 hp, 1190 rpm, 8P75P3GB, 575 V, 405T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 8P75P3GB

Base Speed

N/A 1190 rpm

Duty/Condition Type

N/A Inverter Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 405T

Frequency

N/A 60 Hz

Full Load Current

N/A 69.00 A

Full Load Efficiency

N/A 94.50 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A Shaft Grounding Ring

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP55)

Type

N/A IEEE 841 Motor

Power for 6 Poles

N/A 75 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 1300.00 lb

Applications

Applications

N/A Automotive Mining and Waste Treatment Industries Petro-Chemical Pulp and Paper Plants