COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
25 hp, 1185 rpm, D25P3G, 575 V, 324T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D25P3G

Base Speed

N/A 1185 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 324T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Power for 6 Poles

N/A 25 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1200 rpm

Weight

N/A 385.00 lb