COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
3 hp, 1765 rpm, S3P2A, 208-230/460 V, 182T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A S3P2A

Base Speed

N/A 1765 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 182T

Frequency

N/A 60 Hz

Full Load Current

N/A 3.90 A8.40 to 7.80 A

Full Load Efficiency

N/A 89.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Power for 4 Poles

N/A 3 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.13 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 85.00 lb

Applications

Applications

N/A Blowers Compressors Direct Connected Equipment Fans Pumps