Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A U1P2DFCR |
Base Speed |
N/A 1440 rpm1755 rpm |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A TEFC (Totally Enclosed Fan Cooled) |
Frame Material |
N/A Steel |
Frame Size |
N/A 56C |
Harmonization Code |
N/A 8501.51.6040 |
Motor Power |
N/A 1 hp |
Frequency Rating |
N/A 50 Hz60 Hz |
Motor Supply Voltage |
N/A 190 V208 to 230 V380 V460 V |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Mounting Type |
N/A C-Face Flange Footless |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 30.00 lb |