COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
15 hp 3540 and 2920 rpm U15P1DCR 208-230/4
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U15P1DCR

Base Speed

N/A 2920 rpm3540 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 254TC

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.52.4000

Power for 2 Poles

N/A 15 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 180.00 lb