COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
G1SC-150-SS Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A G1SC-150-SS

Series

N/A G1SC

Bore Type

N/A Plain

Construction

N/A One-Piece - Split

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 1.5000 in

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 2.3750 in

Screw/Locking Style

N/A Clamp Screw

Screw Thread Size

N/A 1/4-28 x 3/4 in

Weight

N/A 6.3008 oz

Width

N/A 0.5625 in