COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GM2C-35-B Metric Collar = MSP-35-F
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A GM2C-35-B

Bore Type

N/A Plain

Construction

N/A Two-Piece - Split

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 35 mm

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 57 mm

Screw/Locking Style

N/A Clamp Screw

Screw Thread Size

N/A M6 x 16

Weight

N/A 5.9008 oz

Width

N/A 35 mm