COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ISTC-062-18-S Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A ISTC-062-18-S

Series

N/A ISTC

Bore Type

N/A Threaded

Construction

N/A One-Piece - Split

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 1.3125 in

Relief Cut

N/A Yes

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 10-32 x 1/2 in

Weight

N/A 0.130 lb

Width

N/A 0.4375 in

General Information

General Information

N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments.