COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NC-062 Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A NC-062

Series

N/A NC

Bore Type

N/A Plain

Construction

N/A One-Piece - Solid

Finish

N/A Plain

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.6250 in

Locking Device

N/A Solid

Material

N/A Acetal

Outside Diameter

N/A 1.1250 in

Screw/Locking Style

N/A Hex Socket Set Screw

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880

Screw Thread Size

N/A 1/4-20 x 1/4 in

Weight

N/A 0.02 lb

Width

N/A 0.5000 in