Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A VLA200544-N |
Axial Dynamic Load Capacity |
N/A 42500 lbf |
Axial Static Load Capacity |
N/A 87000 lbf |
Bearing Type |
N/A Four-Point Contact |
Inner Bolt Circle Diameter |
N/A 462 mm |
Outer Bolt Circle Diameter |
N/A 585 mm |
Closure Type |
N/A Double Sealed |
Gear Tooth Load Capacity |
N/A 7100 lbf |
Gear Type |
N/A External Gear |
Inside Diameter |
N/A 434 mm |
Number of Gear Teeth |
N/A 105 |
Number of Inner Mounting Holes |
N/A 14 |
Number of Outer Mounting Holes |
N/A 14 |
Operating Temperature Range |
N/A -25 to 80 ºC |
Outside Diameter |
N/A 640.3 mm |
Overall Width |
N/A 56 mm |
Radial Dynamic Load Capacity |
N/A 27500 lbf |
Radial Static Load Capacity |
N/A 32500 lbf |
Series |
N/A VLA |
Weight |
N/A 109.56 lb |