Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A VLA200744-N |
Axial Dynamic Load Capacity |
N/A 47500 lbf |
Axial Static Load Capacity |
N/A 119000 lbf |
Bearing Type |
N/A Four-Point Contact |
Inner Bolt Circle Diameter |
N/A 662 mm |
Outer Bolt Circle Diameter |
N/A 785 mm |
Closure Type |
N/A Double Sealed |
Gear Tooth Load Capacity |
N/A 7100 lbf |
Gear Type |
N/A External Gear |
Inside Diameter |
N/A 634 mm |
Number of Gear Teeth |
N/A 138 |
Number of Inner Mounting Holes |
N/A 16 |
Number of Outer Mounting Holes |
N/A 18 |
Operating Temperature Range |
N/A -25 to 80 ºC |
Outside Diameter |
N/A 838.1 mm |
Overall Width |
N/A 56 mm |
Radial Dynamic Load Capacity |
N/A 31000 lbf |
Radial Static Load Capacity |
N/A 44500 lbf |
Series |
N/A VLA |