COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
LEFB16T-300-S3

LEFB Electric Actuator, Slider Type, Belt Drive
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A LEFB16T-300-S3

Country Of Origin

N/A JP

MINO

N/A 51774X79681

Series

N/A LEFB

Weight

N/A 1.55 kg

Maximum Speed

N/A 2000 mm/s

Maximum Stroke Length

N/A 2000 mm

Positioning Repeatability (±)

N/A 0.1

Body Size

N/A 16 mm25 mm32 mm

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Motor types: high load step motor or high speed servo motor